IESNA:LM-63-2002
[TEST]P1197996
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-3)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/30/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GPC-SB1B-835-U-T2R
[LUMINAIRE]GALLEON PEDESTRIAN LUMINAIRE
[MORE](1) 80 CRI, 3500K, 450mA LIGHTSQUARE WITH 26 LEDS AND TYPE II ROADWAY OPTICS
[DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_INPUT_ELECTRICAL]120.0 VOLTS, 39.8 WATTS, 0.33 AMPS
[_THDi]5.305
[_PF]0.996
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3500K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]5349
TILT=NONE
26 -1 1 37 22 1 1 0.5 0.5 0
1 1 39.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
627.6 785.8 928.8 1039.6 1129.9 1180.9 1205 1213.5 1256.9 1349.6
1502.9 1696.4 1887 2039.1 2172.2 2293.7 2370.4 2390 2342.8 2223.3
1981.9 1564.7 1291.7 1081.8 856.8 602.8 396.2 277.8 216.7 187.2
169.8 142.8 120.9 42 20.4 3.3 0
627.6 791.3 935.7 1048.4 1131.2 1187.3 1216 1224 1259.9 1343.6
1485.2 1674.9 1861.8 2019.2 2153.7 2275.2 2366.3 2399.1 2369 2267.7
2066.2 1680.7 1343.8 1128.5 906.2 657.1 432.1 291.6 223.7 193.8
171.5 145 122 51.9 21.8 4.1 0
627.6 784.4 926.1 1039.8 1128.5 1192.8 1228.4 1243.6 1271.8 1346.9
1467.5 1636 1815.4 1973.7 2101.5 2203.7 2299.5 2346.1 2334.3 2253.4
2091.3 1826.5 1455.9 1197.5 976.9 735.6 491.2 326.4 241.3 200.5
177 154.1 132 100.8 51.4 6.1 0
627.6 784.4 921.9 1035.4 1130.1 1202.7 1251.3 1276.7 1303.3 1361.2
1451 1581.6 1736.7 1885.6 2005.4 2103.7 2186.3 2253.1 2271 2244.5
2147.1 1966.2 1712.2 1411.5 1128.5 876.9 613.2 392.6 267.8 203.8
175.9 152.7 130.3 103.8 72.9 28.4 0
627.6 761.2 894.6 1011.1 1111.1 1199.4 1269.8 1316.5 1346.3 1392.2
1466.7 1562.5 1686.5 1812.7 1926.2 2023.9 2103.4 2174.1 2224.4 2237.9
2211.1 2128.8 1969.2 1727.9 1446 1158 862.9 568.8 357.3 239.7
182.8 162.4 141.1 107.7 72.6 22.6 0
627.6 749.1 869.5 983 1087.9 1185.1 1273.4 1343.3 1390.8 1435.2
1491 1571.1 1663.9 1774 1885 1995.5 2089.3 2162.8 2218.3 2264.1
2299.7 2287.9 2237.9 2124.4 1928.4 1674.3 1347.7 1033.5 695 429.1
278.3 190.2 137.8 83.4 42 11 0
627.6 725.9 830.5 937.4 1041.2 1143.1 1241.4 1328.9 1401.5 1459.8
1518.9 1583.5 1654.5 1742.8 1844.2 1959 2077.2 2191.2 2292.3 2381.2
2462.1 2551 2591 2615.9 2610.4 2497.7 2282.6 1940 1486.6 1007
581.2 301.8 154.1 88.9 43.3 14.9 0
627.6 708.2 792.2 883.8 978.8 1068.6 1164.9 1258.5 1348.5 1428.1
1507.6 1581.3 1648.1 1720.2 1795.8 1877 1971.2 2077.7 2194.3 2318
2453 2646.8 2803.4 2898.9 3007.7 3086.4 3096.6 2990.9 2715.8 2270.7
1654.5 1067.7 544.2 222 79.2 15.5 0
627.6 676.5 735.6 804 879.1 958.7 1039.6 1119.6 1198.9 1280.3
1365.7 1444.6 1530.5 1620.2 1713.6 1807.2 1911 2027.5 2156.4 2302.5
2473.1 2731.9 2988.6 3164.5 3389 3653.2 3936 4124.6 4084.3 3704.6
2922.9 1895 803.8 245.5 77.3 16 0
627.6 671 729.8 792.7 863.7 938.8 1015.5 1092 1167.7 1244.4
1320.1 1398.5 1481.3 1571.1 1663.9 1760.2 1867.3 1985.8 2118.3 2269.4
2439.7 2713.6 2972.4 3162.9 3402.8 3690.8 3999.5 4196.1 4158.8 3755.1
2905.5 1776.8 680.9 188 60.7 13.8 0
627.6 650 680.3 721.2 770.6 824.5 878.9 936 995.1 1054.8
1114.9 1177.1 1239.7 1306 1377.2 1452.6 1535.5 1629.3 1742.5 1871.8
2029.2 2279.3 2469 2656.2 2884.5 3159.3 3417.2 3529 3412.2 2966.8
2190.1 1219 351.5 73.7 24.6 5.5 0
627.6 634.5 651.6 676.2 710.2 746.9 786.9 828.1 869.8 914.2
957.6 999.3 1042.3 1085.1 1130.4 1178.2 1228.4 1289.4 1360.1 1451.8
1584.3 1748.9 1861 1986.4 2136.3 2299.7 2411.3 2372.4 2177.4 1811.9
1308.5 669.6 218.4 65.2 22.4 5.2 0
627.6 620.7 623.2 634.5 653 672.1 697.2 722 746.6 772.3
794.7 814.8 831.7 847.1 857.9 864.8 871.7 876.4 884.1 902.1
945.1 970.5 975.2 984.6 999.3 1012.5 976.3 861.7 698.3 517.4
351.8 199.4 100 42.2 20.4 7.2 0
627.6 591.7 570.4 559.4 558.3 562.7 570.2 578.5 584.3 587.8
587.6 580.7 569.9 554.7 534.6 510 480.4 449.8 421.6 395.4
368.3 344.3 324.2 307.6 293.2 278.6 260.4 235.8 201.8 156.3
113.8 83.7 58 37.3 21.3 6.1 0
627.6 564.9 526 508.9 504.7 508.3 516.1 524.3 528.5 527.4
521.6 511.4 496.5 478 456.4 434.3 411.4 388.5 365.8 341
315.9 293.2 276.7 266.7 262.9 263.4 262.9 255.1 236.1 204.3
155.5 107.1 75.1 49.4 24.6 5.5 0
627.6 543.9 497 478.5 479.3 489.8 501.4 508.9 509.4 504.5
494.8 481 464.7 445.9 426 406.4 385.7 363.9 341.6 320.8
305.1 291.6 282.5 276.7 271.7 265.9 256.8 247.4 235.8 217.3
189.1 148.5 97.5 53.8 25.7 5.5 0
627.6 523.8 475.5 463 470.8 485.1 496.5 502 499.8 491.2
478 462.2 444 426 407 388.5 375.8 360.6 341.6 326.4
316.1 302.6 281.4 264.5 253.5 242.7 231.7 220.6 210.7 201.6
190.8 173.4 141.9 108.8 63.8 15.5 0
627.6 512.5 464.1 457.2 470.5 484.3 495.6 498.9 493.7 480.2
463.9 445.4 425.5 407.8 392.6 384.1 373.9 363.4 353.1 330.5
310.4 294.3 278.3 263.4 247.9 234.4 221.2 209 196.3 181.7
167.3 154.3 135.3 116.8 81.7 31.8 0
627.6 502.8 457 456.1 470.8 484 494 495.1 487.1 472.4
453.9 433.5 415.3 398.4 387.1 377.4 365 348.2 333.3 315.3
301.5 286.1 270.9 257.1 245.5 233.6 220.9 207.9 192.7 175.9
157.4 141.1 120.1 90.8 60.2 25.1 0
627.6 497.3 453.4 455.9 471.9 484.9 493.7 492 481.8 464.4
442.9 422.7 405.6 392.6 386.6 371.9 349.3 323.1 312.6 303.7
288 275.8 265.3 249.9 238.3 229.2 217.3 203.2 186.4 167.9
147.7 138.9 119.6 78.1 56.9 34.8 0
627.6 496.2 451.2 456.1 472.2 485.4 493.4 491.2 478.8 459.2
437.4 417.5 400.6 392.6 383.2 364.7 331.6 309.8 304.3 293.5
279.7 264.8 250.7 239.9 233.3 227.5 216.7 203.5 187.5 169
149.4 154.3 123.1 82.3 62.7 23.2 0
627.6 496.2 450.9 457 472.4 485.7 493.1 492 479.9 459.5
437.4 417.2 400.4 392.9 382.4 363.6 329.1 310.1 305.7 293.2
278.9 262.6 251 236.6 234.7 227.5 216.5 203.5 188.6 168.7
149.9 152.1 105.8 85 61.8 22.4 0
